Product Handbook 2026 - Volume 2

Steam traps Ball float

8

Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2025

TI-S02-23 CMGT Issue 15

FT44 Cast Steel Ball Float Steam Traps DN80 and DN100

Description The FT44 is a carbon steel ball float steam trap with integral automatic air venting facility. It is available with horizontal flanged connections only. If required the covers can be drilled and tapped, 3/8 " when bottom drilled and ½ " when top drilled - with either BSP T Rp (ISO 7-1) or NPT connections for the purpose of fitting drain cocks. Standards This product fully complies with the requirements of the European Pressure Equipment Directive 2014/68/EU and carries the mark when so required. Certification This product is available with certification to EN 10204 3.1. Note: All certification/inspection requirements must be specified at the time of order placement. Sizes and pipe connections DN80 and DN100 standard flange is EN 1092 PN40, EN 1759-1 or ASME Class 150 or 300, and JIS/KS 20K.

5.5.78

8.5 85

TI-S02-23 CMGT Issue 14

Page 1 of 5

FT44 Cast Steel Ball Float Steam Traps DN80 and DN100

Powered by