Steam traps Ball float
8
Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2025
TI-P143-01 CMGT Issue 15
FT46 Stainless Steel Ball Float Steam Traps DN15 to DN50 (½" to 2")
FT46 4.5 bar - 21 bar (65 psi - 305 psi) DN15, DN20 and DN25 (½", ¾", and 1") DN15 (½") shown
FT46 DN15 to DN50 (½" to 2") 32 bar
FT46 4.5, 10 and 21 bar (65, 145, and 305 psi) DN40 and DN50 (1½" and 2") DN50 (2") shown
FT46-C 4.5-21 bar (65 psi - 305 psi)
8.5 91
Description The FT46 is an austenitic stainless steel bodied ball float steam trap having stainless steel working internals and automatic air venting facility. The body and cover castings are produced by a TÜV approved foundry. The trap is supplied with integrally flanged connections and can be maintained without disturbing the pipework. Flow direction for the horizontal trap is clearly illustrated above. Air vent The BP99/32 capsule which is used in the FT46 is suitable for use on 150 °C (302 °F) superheat @ 0 bar g. This value reduces with elevated pressure. The bimetallic element is fitted as standard to the 32 bar (464 psi) variants to provide additional superheat resistance. It is also available on other variants on request. Please refer to the Pressure/temperature limits graph on page 2. Standards This product fully complies with the requirements of the European Pressure Equipment Directive 2014/68/EU and carries the mark when so required. Certification This product is available with certification to EN 10204 3.1. Note: All certification/inspection requirements must be stated at the time of order placement.
TI-P143-01 CMGT Issue 15
Page 1 of 10
FT46 Stainless Steel Ball Float Steam Traps DN15 to DN50 (½" to 2")
Powered by FlippingBook