Steam traps Ball float
8
Optional extras A manually adjustable needle valve (designated ' C ' on the nomenclature i.e. FT46-C ) can be fitted to the trap. This option provides a steam lock release (SLR) feature in addition to the standard air vent. Note: The SLR and bimetallic air vent cannot be used in conjunction with each other. Alternative arrangements may be available. For further information please consult Spirax Sarco. The top of the cover can be drilled and tapped " BSP T Rp (ISO 7-1) or NPT for the purpose of fitting a balance line if requested at the point of order. The bottom of the cover can be drilled and tapped " BSP T Rp (ISO 7-1) or NPT for the purpose of fitting a drain cock if requested at the point of order. Sizes and pipe connections DN15, DN20, DN25, DN40 and DN50 (½", ¾", 1", 1½" and 2"). Note: Flow direction when facing the body: - DN15 to DN25 (½" to 1") is left to right. - DN40 and DN50 (1½" and 2") is right to left. Standard flanges are EN 1092 PN40 with face-to-face dimensions in accordance with EN 26554 (Series 1). On request - ASME (ANSI) B 16.5 Class 150 and 300 flanges are available with face-to-face dimensions in accordance with EN 26554 (Series 1). Note: ASME (ANSI) flanges are supplied with tapped (UNC) holes for flange bolts.
8.5 92
TI-P143-01 CMGT Issue 15
Page 2 of 10
FT46 Stainless Steel Ball Float Steam Traps DN15 to DN50 (½" to 2")
Powered by FlippingBook