Steam traps Ball float
8
Capacities
Differential pressure psi (x 100 = kPa)
1.45
2.9
4.35 5.8 7.2 10.1 14.5
29
43.5 58 72 101 145
290 435 464
44 092
22 046 19 841 17 636 15 432 13 227 11 023
8818 6613
4409
2204 1984 1763 1543 1322 1102
881 661
5.5.85
440
220 198 176 154 132 110
8.5 96
88 66
44
0
3032
Differential pressure bar (x 100 = kPa)
TI-P143-01 CMGT Issue 15
Page 6 of 10
FT46 Stainless Steel Ball Float Steam Traps DN15 to DN50 (½" to 2")
Powered by FlippingBook