Steam traps Ball float
8
Materials (continued)
FT47 DN15, DN20 and DN25 DN15 shown
2
1 3
2a
18 17
8
4
10 11
2 1
18 17
8
4
3
2a
9 12 6
5 7
FT47-C
19 21 20
18 17
5.5.91
FT47 DN40 and DN50 DN50 shown
7
6 26 5
No. Part
Material
9
Support frame
DN15, DN20 and DN25 Stainless steel
BS 1449 304 S16
8.5 104
10 Pivot frame
DN15, DN20 and DN25 Stainless steel
BS 1449 304 S16
11 Pivot pin
DN15, DN20 and DN25 Stainless steel
12 Erosion deflector
DN15, DN20 and DN25 for horizontal installations only Stainless steel
BS 970 431 S29
17 Air vent assembly
Stainless steel
18 Air vent seat gasket
Stainless steel
BS 1449 409 S19
19 SLR assembly
Stainless steel
BS 970 303 S31
20 SLR gasket
Steel
BS 1449 CS 4
21 SLR seal
Graphite
26 Inlet plate
DN40 and DN50 for horizontal installations only Stainless steel
BS 1449 304 S16
TI-P142-01 CMGT Issue 15
Page 4 of 7
FT47 SG Iron Ball Float Steam Traps (DN15 to DN50)
Powered by FlippingBook