UK Product Handbook 2026 - Volume 2

Steam traps Steam trap management

8

Certification and Approvals EMC Emissions and immunity: Emissions class B and Industrial immunity. Complies with FCC rules CFR 47 (1st October 2011). Safety to IEC / EN 61010-1 2001 (second edition). CSA 22.2

- EN 61326-2-1: 2006 - EN 61326-2-3: 2006

Associated equipment: - Repeater. - Laptop / PC software. - Receiver. - Access to the company's LAN network is preferred, giving improved network coverage. - For stand alone PC systems, it is recommended that a network switch device is used between the PC and receiver.

PC application: - Allows quick and easy viewing of whole steam trap population. - Alerts the user to any issues with traps. - Historical view of data and maintenance on each trap.

Sizes and pipe connections The STAPS wireless monitoring system is suitable for connecting to pipework up to 100 mm (4"), via an adjustable clamp. The head can be directly mounted to the sensor or fitted remotely.

Materials

Head casing

PA12 glass filled

Sensor housing

Stainless steel 316 / 304

Sensor

PZT

Clamp

8.1 24

Stainless steel 430 / 304

Winged nut

Stainless steel 316

Head unit

LED enclosure

PA12

Sensor cable

FEP / PTFE insulation

Probe

Stainless steel

Mounting Bracket

Stainless steel 430

Sensor guide

Stainless steel 304

Receiver / Repeater

Casing

ABS

TI-P014-02 EMM Issue 5

Page 2 of 6

STAPS Wireless Steam Trap Monitoring System

Powered by