Steam traps Ball float
8
Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2025
TI-P179-13 CMGT Issue 7
FTC62 Carbon Steel Ball Float Steam Traps (DN15 to DN25)
Description The FTC62 is a carbon steel bodied ball float steam trap having stainless steel working internals and automatic air venting facility.
L-R
Select L-R for a flow direction of Left-to-Right or Select R-L for a flow direction of Right-to-Left
FTC62 available options when facing the body:
R-L
Standards This product fully complies with the requirements of the EU Pressure Equipment Directive 2014/68/EU and carries the
mark .
Certification This unit is available with certification to EN 10204 3.1. Note: All certification/inspection requirements must be stated at the time of order placement.
5.5.102
8.5 109
Sizes and pipe connections ½ ", ¾ " and 1"
Screwed BSP T Rp (ISO 7-1) or NPT
½ ", ¾ " and 1"
Socket weld ends to BS 3799 and Class 3000 lbs
Standard flanges: DN15, DN20 and DN25 Flanged EN 1092-1 PN100 † ½ ", ¾ " and 1" Flanged ASME B 16.5 Class 600
TI-P179-13 CMGT Issue 7
Page 1 of 9
FTC62 Carbon Steel Ball Float Steam Traps (DN15 to DN25)
Powered by FlippingBook