Product Handbook 2026 - Volume 2

Steam traps Steam trap management

8

Technical information

Integral battery

Lithium Thionyl Chloride

Maximum altitude

3 000 m (9843 ft) (0.7 bar (10.2 psi) atmospheric)

Ambient temperature range

-29 to +70 °C (-20.2 to +158 °F)

Maximum pipe temperature

425 °C (797 °F)

Maximum relative humidity

95%

Enclosure rating

IP65

Head unit: Available with post or tethered head mountings.

Output

Wireless 2.4 GHz (frequency range 2.405 GHz to 2.480 GHz)

Display

LED

Operating modes

Trap monitoring unit - end device or repeater / end device

Maximum output transmitting power

6.3 mW

Modulation type

QPSK

Channel space

5 MHz

Antenna gain

0 dBi

Windows XP .NET 3.5 Windows 7 .NET 4.5 Network switch or access to company LAN network

System requirements

PC

Power

Mains powered 100 – 250 Vac, 50 – 60 Hz

ac – 0.5 A 100 Vac dc – 1.5 A 12 V

Current

ac – 2 pin IEC 320-C8 3 pin UK, US and European mains plug dc – 2 pin IP65 connector

Connector

Receiver / Repeater

Maximum altitude

3 000 m (9843 ft) (0.7 bar (10.2 psi) atmospheric)

Ambient temperature range

-29 to +70 °C (-20.2 to +158 °F)

8.1 25

Maximum relative humidity

95%

Enclosure rating

IP65 (Excluding external power supply)

Display

LED

Output

Wireless 2.4 GHz (frequency range 2.405 to 2.480 GHz), Ethernet.

Operating modes

Receiver or repeater

TI-P014-02 EMM Issue 5

Page 3 of 6

STAPS Wireless Steam Trap Monitoring System

Powered by