Steam traps Ball float
8
Materials
19
9 + 10
2
* Please note that part numbers 11 , 12 , 15 and 16 are more clearly identified on the spares illustration on page 9.
20 + 21
14 13 22
17
18
4 + 5 6 , 7 + 8
3
1
5.5.110
No.
Part Body Cover
Material
1 2 3 4 5 6 7 8 9
Stainless steel
ASTM A351 CF8 EN10213 1.4308
3/8" NPT taper plug
Stainless steel Carbon steel Carbon steel Stainless steel Stainless steel Stainless steel Stainless steel Stainless steel
CF8/1.4308 or 1.4301/304
¾" UNF nut (6)
ASTM A194 Gr. 7
¾" UNF studs x 85mm long (x 6)
ASTM A193 B7
Strainer cap
CF8/1.4308 or 1.4301/304
8.5 121
Strainer screen 'S' type gasket Air vent assembly
AISI 316L
AISI 304
AISI 431 S29 + 303
10
Air vent tube
ASTM A269 304L
11 * 12 *
Seat clamp
Stainless steel
CF8/1.4308 or AISI 303
M6 x 30 long cap screw (x 4)
Stainless steel
EN 150 3506-1
13 14
Pivot pin
Stainless steel Stainless steel
ASTM A276 304
Float assembly
AISI 304L
15 * 16 *
½ " Ø ball
Stainless steel
AISI 316
Conical spring
Stainless steel
Gr. 302 S26 Gr. 1
17 18 19 20 21 22
Valve seat and discharge pipe assembly
Stainless steel
AISI 431 S29 + 304L
Spirally wound gaskets Body to Cover and Seat to Body
Graphite filler + 304 stainless strip
Name-plate
Stainless steel Stainless steel Stainless steel
204
Hammer drive screws (x 2)
18-8
Baffle plate
304L
TI-P179-14 CMGT Issue 6
Page 3 of 9
FTS62 Stainless Steel Ball Float Steam Traps (DN15 to DN25)
Powered by FlippingBook