Steam traps Ball float
8
Pressure/temperature limits (ISO 6552) Flanged EN 1092 PN100
Pressure psi g
0
290
580
870
1160
1450
797
425
752
400
0 100 200 300
572 392 212 32
Steam saturation curve
20
40
60
80
100
0
Pressure bar g
The product must not be used in this region or beyond the parameter of the PMA or TMA of the relative end connection.
Body design condition
PN100
PMA Maximum allowable pressure
100 bar g @ 50 °C
1450 psi g @ 122 °F
TMA Maximum allowable temperature
425 °C @ 58.9 bar g
797 °F @ 854 psi g
Minimum allowable temperature
-29 °C
-20 °F
PMO Maximum operating pressure for saturated steam service
65.8 bar g @ 283 °C
954 psi g @ 541 °F
TMO Maximum operating temperature
425 °C @ 58.9 bar g
797 °F @ 854 psi g
Minimum operating temperature Note: For lower operating temperatures consult Spirax Sarco Product is safe for use under full vacuum conditions Minimum operating differential pressure
0 °C
32 °F
0.1 bar g
1.5 psi g
FTS62-46
46 bar
667 psi
PMX Maximum differential pressure
FTS62-62
62 bar
899 psi
Designed for a maximum cold hydraulic test pressure of:
150 bar g
2176 psi g
8.5 123
TI-P179-14 CMGT Issue 6
Page 5 of 9
FTS62 Stainless Steel Ball Float Steam Traps (DN15 to DN25)
Powered by FlippingBook