Product Handbook 2026 - Volume 2

Steam traps Ball float

8

Spare parts The spare parts available are shown in solid outline. Parts drawn in a grey line are not supplied as spares.

Available spares Valve seat assembly

6, 8

15, 16, 17, 18, 19, 20

Manual lever kit

9

16, 17

Valve ball

Stuffing box and manual lever spacer assembly

10, 11

3, 7

Ball float lever and pin assembly

Gasket set (3 + 3 units)

12, 13, 14

Float assembly

How to order spares Always order spare parts by using the description given in the table above and state the size and type of ball float steam trap, including its pressure range and type of connections. Example : 1 off Ball float lever and pin assembly for a DN50 Spirax Sarco FTC23-07 ball float steam trap having EN 1092 PN40 connections.

11

12

5.5.117

(not an available spare) 2a

3

7

6 8

9 10 14 13 13

18 17

8.5 138

20

19

16 15

2b

(not an available spare)

Manual lever kit

Recommended tightening torques

mm or

N m ft-lbf

Model

Item no.

Quantity Part

2a

8

Cover studs

M16 x 70

FTC23

2b

8

Cover nuts

24

80

59

8

4

Valve assembly screws

13

M8 x 20

19

14

2a

12

Cover studs

M16 x 70

FTS23

2b

12

Cover nuts

24

40

30

8

4

Valve assembly screws

13

M8 x 20

19

14

TI-P605-01 CMGT Issue 3

Page 10 of 10

FTS23 Stainless Steel Body and Cover FTC23 Carbon Steel Body with Stainless Steel Cover Ball Float Steam Traps

Powered by