Steam traps Ball float
8
Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2021
TI-P603-01 CMGT Issue 6
FT54 Carbon Steel Ball Float Steam Trap with Flanged Connections
DN15 FT54V
5.5.118
DN40 FT54H
Optional Steam lock release
Description The FT54 is a carbon steel ball float steam trap with internal thermostatic air vent for the prompt removal of large condensate loads from steam systems. The trap is supplied with integrally flanged connections (for horizontal or vertical installation) and can be maintained without disturbing the pipework. Body and cover are produced by TÜV approved foundries. Available options FT54H - Horizontal flow. FT54V - Vertical flow. Standards This product fully complies with the requirements of the EU Pressure Equipment Directive/UK Pressure Equipment (Safety) Regulations and carries the mark when so required.
8.5 139
Certification This product is available with certification to EN 10204 3.1. Note: All certification/inspection requirements must be stated at the time of order placement.
Sizes and pipe connections DN15, DN20, DN25, DN40 and DN50.
Standard flange EN 1092 PN40 (formerly DIN 2501). Face-to-face dimensions to BS EN 26554 Series 1.
Optional extras Manually adjustable needle valve (designated 'C' on the nomenclature) can be fitted to all versions. This option provides a steam lock release feature in addition to the standard air vent. The cover can be drilled and tapped for the purpose of fitting a balance line and drain cock if requested at the point of order.
Page 1 of 7
Powered by FlippingBook