Product Handbook 2026 - Volume 2

Steam traps Ball float

8

Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2021

TI-P615-06 CMGT Issue 5

IFT54 Carbon Steel Ball Float Steam Trap with Integral Spiratec Sensor and Flanged Connections

5.5.136

IFT54H DN40

IFT54V DN15

8.5 153

Description The IFT54 is a carbon steel ball float steam trap fitted with an integral Spiratec sensor (SSI) for steam leakage detection and integral thermostatic air vent for the prompt removal of large condensate loads from steam systems. The trap is supplied with integrally flanged connections (for horizontal or vertical installation) and can be maintained without disturbing the pipework. Body and cover are produced by TÜV approved foundries. Available options IFT54H - Horizontal flow. IFT54V - Vertical flow. Sensors are compatible with Spiratec indicators, automatic monitors and test points: R1 (single trap) remote test point, R12 (12 trap) remote test point, Type 30 hand held indicator, R16C (16 trap) automatic steam trap monitor with PNP/NPN output where appropriate. Standards This product fully complies with the requirements of the EU Pressure Equipment Directive/UK Pressure Equipment (Safety) Regulations and carries the mark when so required. Certification This product is available with certification to EN 10204 3.1. Note: All certification/inspection requirements must be stated at the time of order placement.

Page 1 of 6

Powered by