Steam traps Ball float
8
Sizes and pipe connections DN15, DN20, DN25, DN40 and DN50.
Standard flange EN 1092 PN40 (formerly DIN 2501). Face-to-face dimensions to BS EN 26554 Series 1.
Optional extras If requested at the point of order the cover can be drilled and tapped for the purpose of fitting a balance line and drain cock.
Pressure/temperature limits
Steam saturation curve
Pressure bar g
The product must not be used in this region. The product should not be used in this region or beyond its operating range as damage to the internals may occur.
Body design conditions
PN40
PMA Maximum allowable pressure
40 bar g @ 50°C
TMA Maximum allowable temperature
400°C @ 24 bar g
Minimum allowable temperature
-10°C
PMO Maximum operating pressure for saturated steam service
31 bar g
TMO Maximum operating temperature
240°C @ 31 bar g
Minimum operating temperature
0°C
Note: For lower operating temperatures consult Spirax Sarco PMX Maximum differential pressure Size and model IFT54H-4 IFT54V-4 IFT54H-4.5 IFT54V-4.5 IFT54H-8 IFT54V-8
IFT54H-10 IFT54V-10
IFT54H-12 IFT54V-12
IFT54H-20 IFT54V-20
IFT54H-28 IFT54V-28
IFT54H-32 IFT54V-32
8.5 154
DN15, DN20 and DN25
4 bar
-
8 bar
-
12 bar
20 bar
-
32 bar
DN40 and DN50
-
4.5 bar
-
10 bar
-
-
28 bar
-
Designed for a maximum cold hydraulic test pressure of
60 bar g
Caution: The trap in its complete operational form must not be subjected to a pressure of greater than 48 bar otherwise damage to the internal mechanism may result.
TI-P615-06 CMGT Issue 5
Page 2 of 6
IFT54 Carbon Steel Ball Float Steam Trap with Integral Spiratec Sensor and Flanged Connections
Powered by FlippingBook