UK Product Handbook 2026 - Volume 2

Steam traps Steam trap management

8

Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2013

TI-P014-04 MI Issue 1

STAPS Wireless Steam Trap Monitoring System for ATEX and IECEx applications

Description The STAPS wireless steam trap monitoring system has been designed to efficiently monitor and evaluate steam trap operation. It surveys the operation of the steam trap at regular intervals and identifies poor performance that can cause reduced plant efficiency and increased energy consumption. It can diagnose both failed-open steam traps that leak live steam, and those that have failed-closed or are blocked, resulting in waterlogging, leading to plant damage, product spoilage and health and safety concerns. Using non-intrusive installation technology combined with a 2.4 GHz wireless network, it is an ideal solution for steam trap monitoring. It is suitable for use with all types of steam trap and can be connected to pipework up to 100 mm (4"), via an adjustable clamp. Benefits include: - Continuously monitoring of all steam traps. - Reduces energy and emissions loss significantly. - Immediate identification of failure location for quick response / action. - Ability to validate losses via integrated software. - Non-intrusive – no need to break into the steam line to install. - A range of clamps to suit pipework ranging up to 100 mm (4"). - No need for height access equipment to check trap operation. - Typically 3 years battery life. Certification and Approvals EMC Emissions and immunity: - EN 61326-2-1: 2006 - EN 61326-2-3: 2006 - Hazardous area approvals for the head only: IECEx certification and ATEX intrinsic safety certification.

Wireless steam trap monitoring system plus wing nut clamp that is used on pipelines up to 32 mm.

5.1.28

8.1 29

Wireless steam trap monitoring system plus jubilee clamp that is used on pipelines from 40 mm to 100 mm.

Emissions class B and Industrial immunity. Complies with FCC rules CFR 47 (1 st October 2011). Safety to IEC / EN 61010-1 2001 (second edition). CSA 22.2

Receiver

Please note that the Receiver / Repeater is only designed for use outside of the hazardous environment.

TI-P014-04 MI Issue 1

Page 1 of 7

STAPS Wireless Steam Trap Monitoring System for ATEX and IECEx applications

Powered by