Steam traps Ball float
8
Spare parts The spare parts available are shown in heavy outline. Parts shown in a grey line are not supplied as spares. How to order spares Always order spare parts by using the description given in the column headed 'Available spares' and state the size, Model No., orientation i.e. horizontal (H) or vertical (V) and pressure rating of the trap. Example: 1 - Main valve assembly for a DN40 IFT54H-4.5 ball float steam trap. For operating pressures up to 4.5 bar.
Air vent assembly
3
17
18
IFT54H shown
4 (Not an available spare)
11
7 16 8 9
Main valve assembly for DN40 and DN50 size traps with erosion deflector
5.5.141
25 24
15
5 12
Available spares Main valve assembly with float
5, 6, 10, 12, 13, 14, 15
(DN15, DN20 and DN25)
7, 8, 9, 16
Main valve assembly with erosion deflector (DN40 and DN50)
Main valve assembly with float for DN15, DN20 and DN25 size traps 10 136 14
11
Ball float
(DN40 and DN50 only)
8.5 158
17, 18
Air vent assembly
3, 9, 18, 20
Complete set of gaskets (packet of 3)
24, 25
Sensor and gasket
Recommended tightening torques
or mm
or mm
Item
N m
Item
N m
Valve bolts
IFT54H
Bolt
10 (socket)
M12 x 35 70 - 75
DN15, DN20 and DN25
14
10 A/F M6 x 10 10 - 12
Stud
M12
35 - 40
IFT54V
Erosion deflector bolts Air vent seat
Nut
19 A/F
M12
70 - 75
16
10 A/F M6 x 10 10 - 12
4
IFT54H
Bolt
24 A/F M16 x 55 150 - 165
DN40 and DN50
17
17 A/F
50 - 55
Stud
M16
70 - 80
IFT54V
Nut
24 A/F
M16
150 - 165
25 Sensor
24 A/F
50 - 55
5
Valve seat
17 A/F
M12
50 - 55
TI-P615-06 CMGT Issue 5
Page 6 of 6
IFT54 Carbon Steel Ball Float Steam Trap with Integral Spiratec Sensor and Flanged Connections
Powered by FlippingBook