Product Handbook 2026 - Volume 2

Steam traps Ball float

8

Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2025

TI-P179-02 CMGT Issue 8

FTC80 Cast Steel 1½" and 2" Ball Float Steam Trap with ASTM Body

2" FTC80 SW (R-L) shown

5.5.156

8.5 167

Description As standard, the FTC80 ball float steam trap is supplied with a right to left (R-L) flow configuration having horizontal connections and has provision for adding an air venting option; Please note that the unit is supplied with a ¾" socket weld connection in the cover with a plug screwed into the fitting. It has been designed for floor mounting and is suitable for most high-pressure process and drainage applications. Its simple robust ball float mechanism ensures excellent resistance to waterhammer. All internals are easily accessible for in-line maintenance and a drain port allows full body drainage. It has a large maintainable strainer screen that extends service intervals and is located in an accessible flanged chamber. Available options Factory fitted external BDV2 air vent having a ½" NPT screwed connection (a ½" BSP T Rp (ISO 7-1) screwed connection is used on the PN100 version) Factory fitted internal fixed bleed for continuous discharge of air and other incondensable gasses

Note: As standard the unit is supplied with a ¾ " socket weld connection in the cover with a 3/8 " BSP T Rp (ISO 7-1) screwed plug fitted.

Standard This product fully complies with the requirements of the European Pressure Equipment Directive 2014/68/EU. Certification This product is available with certification to EN 10204 3.1 for the body, cover, fasteners, screen flange and BDV2 air vent. Note: All certification / inspection requirements must be stated at the time of order placement.

TI-P179-02 CMGT Issue 8

Page 1 of 7

FTC80 Cast Steel 1½" and 2" Ball Float Steam Trap with ASTM Body

Powered by