UK Product Handbook 2026 - Volume 2

Steam traps Steam trap management

8

Associated equipment: - Repeater. - Laptop / PC software. - Receiver. - Access to the company's LAN network is preferred, giving improved network coverage. - For stand alone PC systems, it is recommended that a network switch device is used between the PC and receiver.

PC application: - Allows quick and easy viewing of whole steam trap population. - Alerts the user to any issues with traps. - Historical view of data and maintenance on each trap.

Sizes and pipe connections The STAPS wireless monitoring system is suitable for connecting to pipework up to 100 mm (4"), via an adjustable clamp. The head can be directly mounted to the sensor or fitted remotely.

Materials

Head casing

PA12 glass filled

Sensor housing

Stainless steel 316 / 304

Sensor

PZT

Clamp

Stainless steel 430 / 304

Winged nut

Stainless steel 316

Head unit

LED enclosure

PA12

Sensor cable

FEP / PTFE insulation

Probe

Stainless steel

Mounting Bracket

Stainless steel 430

8.1 30

Sensor guide

Stainless steel 304

Receiver / Repeater Casing

ABS

TI-P014-04 MI Issue 1

Page 2 of 7

STAPS Wireless Steam Trap Monitoring System for ATEX and IECEx applications

Powered by