Steam traps Ball float
8
Materials Parts 1 to 18
12 (optional)
2" FTC80 SW (R-L) shown
4, 5
2
8
7
1
6
14
3
9
10, 11
18
15
13
No.
Part
Material
1 2 3 4 5 6 7 8
Body
Cast steel
ASTM A216 WCB
Cover
Cast steel
ASTM A216 WCB
Cover gasket
Tanged graphite
SST100
8.5 169
Cover stud
Steel
ASTM A193 B16
Cover nuts
Steel
ASTM A194 Gr. 4
Valve head and retainer
Stainless steel
Strainer flange
Steel
ASTM A105N
Strainer screen
Stainless steel
9
Strainer gasket
Tanged graphite
SST100
10
Strainer studs
Steel
ASTM A193 B16
11
Strainer nuts
Steel
ASTM A194 Gr. 4
12 13 14 15
Air vent (optional)
Stainless steel
(See BDV2 in TI-P600-01)
Mechanism assembly
Stainless steel
Float
Stainless steel
Valve seat
Titanium
18a 18b
Assembly bolts
Stainless steel
A4-80
Materials continued on next page
TI-P179-02 CMGT Issue 8
Page 3 of 7
FTC80 Cast Steel 1½" and 2" Ball Float Steam Trap with ASTM Body
Powered by FlippingBook