Materials Parts 19 to 42 Steam traps Ball float
8
2" FTC80 SW (R-L) shown
29
32 (optional) Please note that items 33 to 42 make up the fixed bleed assembly
19
26
27
No.
Part
Material
19
Assembly gasket
Reinforced exfoliated graphite
26
Gasket
Stainless steel
27
Drain plug
Steel
ASTM A105N
28 29
Air vent plug (not shown)
Steel
ASTM A105N
8.5 170
Name-plate
Stainless steel
ASTM A105N
30 *
Flange pipe
Steel
ASTM A106B
31 *
Flange
Steel
ASTM A105N
33
Bleed orifice
Stainless steel
ASTM A276 431
34 35 36
Pipe support
Stainless steel
304 or 316
Washer
Stainless steel
Lock-nut
Stainless steel
A2-70
37
Nut
Stainless steel
316
32
Fixed bleed assembly
38 39 40
Ferrule
Stainless steel
316L
Bleed pipe
Stainless steel
ASTM A269 304
Stud
Stainless steel
316 S11 or S13
41
Twin ferrule
Stainless steel
316 S11 or S13
42
Nut
Stainless steel
316 S11 or S13
* Note : Items 30 and 31 the flange and flange pipe are not shown.
TI-P179-02 CMGT Issue 8
Page 4 of 7
FTC80 Cast Steel 1½" and 2" Ball Float Steam Trap with ASTM Body
Powered by FlippingBook