Steam traps Ball float
8
Dimensions / weights (approximate) in mm (inches) and kg (lb)
C
E
B
D
A (SW)
F
A (ASME 100)
A
B
Withdrawal distance
Weight
Size
Socket weld
Flanged ASME 600 755 (29.7 in) 785 (30.9 in)
BDV2
Plug
C
D
E Cover
F Screen
Socket weld
Flanged ASME 600
DN40 (1½")
555 (21.9 in)
430 (16.9 in)
390 (15.4 in)
324 (12.8 in)
110.5 (4.35 in)
55 (2.2 in)
260 (10.2 in)
112 (4.41 in)
118 (4.65 in)
DN50 (2")
Capacities (in accordance with ISO 7842)
Differential pressure psi (x 6.9 = kPa)
14.5 29 43 58 72 101 145 290 435 580
725 1160
15432 13227 11023
8.5 171
8818
6613
4409
2204 1984 1763 1543 1322 1102
Differential pressure bar (x 100 = kPa)
TI-P179-02 CMGT Issue 8
Page 5 of 7
FTC80 Cast Steel 1½" and 2" Ball Float Steam Trap with ASTM Body
Powered by FlippingBook