Steam traps Steam trap management
8
Technical information Head unit: Available with post or tethered head mountings. Integral battery Lithium Thionyl Chloride Maximum altitude 3 000 m (0.7 bar atmospheric) Ambient temperature range
-29 to +59 ° C (battery life based poling at 15 minute intervals at an ambient temperature of 20 ° C)
Maximum pipe temperature Maximum relative humidity
315 ° C
95% IP66
Enclosure rating
Output Display
IEE 802-15 2.4 GHz
LED
Operating modes
Trap monitoring unit - end device or repeater / end device
Equipment protection level Gas
Ex ia IIC T4 Ga
Ex ia IIIC T135 ° C Da
Dust Tamb
Certification The certification and approvals are only valid if the product is installed using the genuine supplied component parts and accessories, including consumable items such as batteries and power leads.
IECEx
-20 to +59 ° C
Tprocess -20 to +315 ° C For use with SAFT LS 33600 3.6 V Lithium Thionyl Chloride Battery only. Standards used IEC 60079-0, IEC 60079-11 and IEC 60079-26
ATEX Intrinsic Safety Gas
II 1 G Ex ia IIC T4 Ga
II 1 D Ex ia IIIC T135 ° C Da
Dust Tamb
European
-20 to +59 ° C
Tprocess -20 to +315 ° C For use with SAFT LS 33600 3.6 V Lithium Thionyl Chloride Battery only. Standards used EN 60079-0, EN 60079-11 and EN 60079-26
Receiver / Repeater Please note that the Receiver / Repeater is only designed for use outside of the hazardous environment. Power Mains powered 100 – 250 Vac, 50 – 60 Hz
ac - 0.5 A 100 Vac dc - 1.5 A 12 V
8.1 31
Current
ac - 2 pin IEC 320-C8 3 pin UK, US and European mains plug dc - 2 pin IP65 connector
Connector
Maximum altitude
3 000 m (0.7 bar atmospheric)
Ambient temperature range Maximum relative humidity
-29 to +70 ° C
95%
Enclosure rating Visual indicators Input / Output ( I / O) Operating modes
IP65 (Excluding external power supply)
LED
IEE 802.15 2.4 GHz RJ45 port
Receiver or repeater
System requirements
Windows XP .NET 3.5 Windows 7 .NET 3.5 Network switch or access to company LAN network
PC
TI-P014-04 MI Issue 1
Page 3 of 7
STAPS Wireless Steam Trap Monitoring System for ATEX and IECEx applications
Powered by FlippingBook