Steam traps Ball float
8
Dimensions / weights (approximate) in mm and kg
C
E
B
D
A (SW)
F
A (PN100)
A
B
Withdrawal distance
Weight
Size
Socket weld
Flanged PN100
BDV2
Plug
C
D
E Cover
F Screen
Socket weld
Flanged ASME 600
DN40 (1½")
555
755
430
390
324
110.5
55
260
112
118
5.5.164
DN50 (2")
555
785
430
390
324
110.5
55
260
112
118
Capacities (in accordance with ISO 7842)
Safety information, installation and maintenance For full details see the Installation and Maintenance Instructions (IM-P179-06) supplied with the product. Installation note The FTC80 must be installed with the direction of flow as indicated on the body, and with the float arm in a horizontal plain so that it rises and falls vertically. Integral legs assist stable floor mounting. Please note that appropriate high temperature jointing compound must be used on the drain plug and air vent plug threads. Disposal This product is recyclable. No ecological hazard is anticipated with the disposal of this product providing due care is taken. Please visit the Spirax Sarco product compliance web pages https://www.spiraxsarco.com/product-compliance for up to date information on any substances of concern that may be contained within this product. Where no additional information is provided on the Spirax Sarco product compliance web page, this product may be safely recycled and/or disposed providing due care is taken. Always check your local recycling and disposal regulations. How to order Example: 1 off Spirax Sarco DN40 FTC80-45 (R-L) ball float steam trap with flanged EN 1092 PN100 connections and screwed BDV2 manual air vent complete with 3.1 certification for the FTC80 and BDV2.
8.5 179
Differential pressure bar (x 100 = kPa)
TI-P179-03 CMGT Issue 6
Page 5 of 6
FTC80 Cast Steel DN40 and DN50 Ball Float Steam Trap with EN Body
Powered by FlippingBook