Steam traps Inverted bucket
8
Dimensions/weight (approximate) in mm (inches) and kg (lbs)
B
B
B
C
C
C
Type 211 212 213 215 216
Type 221 222
Type 223 225 226
A
A
A
D
D
Type
Size
A
B
C
D
Weight
163 (6.42) 200 (7.87) 269 (10.6) 365 (14.4) 432 (17.0) 215 (8.46) 286 (11.3) 305 (12.0) 370 (14.6) 450 (17.7)
108 (4.25) 135 (5.31) 188 (7.40) 238 (9.37) 286 (11.3) 108 (4.25) 135 (5.31) 188 (7.40) 238 (9.37) 286 (11.3)
178 (7.01) 229 (9.02) 280 (11.0) 380 (15.0) 470 (18.5)
67 (2.64) 93 (3.66) 114 (4.49) 140 (5.51) 185 (7.28)
2.8 (6.17) 5.2 (11.5) 12.2 (26.9) 27.0 (59.5) 43.5 (95.9) 4.9 (10.8) 9.1 (20.1) 16.3 (35.9) 30.8 (67.9) 49.4 (109)
Type 211
½"
Type 212
¾"
Screwed
Type 213
1"
5.6.13
Type 215
1½"
Type 216
2"
254 (10)
Type 221
DN15
-
280 (11.0) 305 (12.0) 380 (15.0) 457 (18.0)
Type 222
DN20
-
121 (4.76) 140 (5.51) 165 (6.50)
Flanged
Type 223
DN25
8.6 10
Type 225
DN40
Type 226
DN50
Safety information, installation and maintenance For full details see the Installation and Maintenance Instructions (IM-S03-08) supplied with the product. The trap must be installed with the body upright so that the bucket is rising and falling vertically. The inlet should be at the bottom with the trap installed below the drain point so that a water seal can be maintained around the end of the bucket. Disposal The product is recyclable. No ecological hazard is anticipated with disposal of this product providing due care is taken. How to order Example: 1 off DN40 225/18 Spirax Sarco inverted bucket steam trap with flanged PN16 connections.
TI-S03-03 CMGT Issue 6
Page 4 of 5
200 Series Cast Iron Inverted Bucket Steam Traps
Powered by FlippingBook