Steam traps Inverted bucket
8
Spare parts The spare parts available are shown in heavy outline. Parts drawn in a grey line are not supplied as spares.
Available spares Valve and seat assembly (state pressure range)
How to order spares Always order spares by using the description given in the column headed 'Available spares' and state the size and full definition of the trap e.g. 212/10. Example: 1 - Valve and seat assembly for a ¾" Spirax Sarco inverted bucket steam trap Series 212/10.
6 (2 off), 7, 9, 11
5
Bucket
12
Internal tube
8
Cover gasket (packet of 3)
2
7
6
Valve and seat assembly
9 11
5.6.14
5
Recommended tightening torques
or mm
Item Part
N m
12
2 (6 off) 2 (8 off) 2 (10 off) 2 (12 off) 2 (12 off)
½" - DN15
M8 x 35
18 - 22
¾" - DN20
M10 x 40
16 - 20
8.6 11
8
1" - DN25
M12 x 60
24 - 28
1½" - DN40
M16 x 75
60 - 66
2" - DN50
M16 x 75
64 - 70
½" - DN15
2BA x 5/16"
4 - 5
¾"- DN20
2BA x 5/16"
4 - 5
6
1" - DN25
¼" WHIT x ½"
10 - 12
1½"- DN40
¼" WHIT x ½"
10 - 12
2" - DN50
5/16 " WHIT x ½"
14 - 16
½"- DN15
½"AF
23 - 27
¾"- DN20
5/8 "AF
40 - 44
9
1"- DN25
7/8 "AF
80 - 88
1½"- DN40
1¼"AF
175 - 190
2
2"- DN50 1½"AF
270 - 300
½" - 2"
12
1½"AF
60 - 70
DN15 - DN50
TI-S03-03 CMGT Issue 6
Page 5 of 5
200 Series Cast Iron Inverted Bucket Steam Traps
Powered by FlippingBook