Steam traps Inverted bucket
8
Capacities
Differential pressure psi (x 100 = kPa)
7.25
14.5
29
43.5 58 72.5 87 116 145
290
464
½" DN15
300
661
440
200
220 198 176 154 132
60 70 80 90 100
50
110
0.5
1
2
3 4 5 6 8 10
20
32
∆ PMX HM34/8
∆ PMX HM34/6
∆ PMX HM34/4
5.6.31
∆ PMX HM34/5
∆ PMX HM34/7
Differential pressure bar (x 100 = kPa)
Selection note Traps should be selected for the most appropriate working pressure differential and not on the basis of load, For example; DN25 HM34 with a load of 80 kg/h (176.3 lbs) at 7 bar (101.5 psi) differential should be handled by an HM34/10 and not an HM34/5.
8.6 28
TI-P072-01 CMGT Issue 10
Page 4 of 8
HM34 Series Carbon Steel Inverted Bucket Steam Traps
Powered by FlippingBook