Steam traps Inverted bucket
8
Dimensions (approximate) in mm (inches)
IBV size
A
B
C
D
E
DN15 ½" DN20 ¾"
260 (10.2) 345 (13.6)
488 (19.2) 616 (24.3) 774 (30.5) 782 (30.8) 1 026 (40.4)
420 (16.5) 530 (20.9)
25 (0.98) 40 (1.57)
165 (6.50) 210 (8.27)
DN25 1"
DN40 1½"
411 (16.2)
650 (25.6)
39 (1.54)
265 (10.4)
DN50 2"
532 (20.9)
850 (33.5)
36 (1.42)
305 (12.0)
DN80 3"
E
E
E
D
D
D
A
B
C
8.6 46
Socket weld
Flanged
Screwed
TI-P067-10 CMGT Issue 4
Page 14 of 17
IBV Series C Carbon Steel Inverted Bucket Vertical Steam Trap
Powered by FlippingBook