Steam traps Steam trap management
8
Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2016
TI-P014-06 MI Issue 1
Description The STAPS wireless receiver/repeater within hazardous areas. In conjunction with the STAPS head units and PC software, the STAPS receiver/repeater, monitors steam trap operation to help ensure optimum plant performance. Certification and Approvals EMC Emissions and immunity: - Emissions class B and Industrial immunity. Materials STAPS Wireless Receiver / Repeater version for use with a STAPS Steam Trap Monitoring System version is specifically designed for use withthe STAPS wireless steam trap monitoring system,
- EN 61326-2-1: 2006 - EN 61326-2-3: 2006 Hazardous area approvals IECEx certification and ATEX intrinsic safety certification. Complies with FCC rules CFR 47 (1 st October 2011). Safety to IEC / EN 61010-1 2001 (second edition). CSA 22.2
5.1.33
IECEX certification and equipment protection level Gas Ex d II C T4 Gb Dust Ex tb III C T135 ° C Db Tamb -20 ° C to +70 ° C
8.1 36
IEC 60079-0, IEC 60079-1 and IEC 60079-31
Enclosure Copper free aluminium alloy Antenna RPTFE
Standards used
Certificate number
IECEx SIR 14.0070X
Technical information Mains powered
European certification ATEX
60 to 264 Vac, 47 to 63 Hz
Flame proof
II 2 GD
Current
0.7 A, 115 Vac
Gas
Ex d II C T4 Gb
Maximum altitude
3 000 m (0.7 bar atmospheric)
Dust
Ex tb III C T135 ° C Db
-20 to +70 ° C
Ambient temperature range
-20 ° C to +70 ° C
Tamb
Maximum relative humidity
95%
EN 60079-0, EN 60079-1 and EN 60079-31
IP66 (Excluding external power supply)
Standards used are flame proof to:
Enclosure rating
Input / Output ( I / O)
IEE 802.15 2.4 GHz RJ45 port
Operating modes
Receiver or repeater
TI-P014-06 MI Issue 1
STAPS Wireless Receiver / Repeater
version for use with a STAPS Steam Trap Monitoring System
Powered by FlippingBook