Steam traps Inverted bucket
8
IBV product nomenclature and selection guide: Please note that other units are available on request to suit the specifics of a particular process application. Series C = Carbon steel
C
PMO (PS) @ Saturated steam temperature for the body rating
Carbon steel 116 bar g = ASME Class 900 body
116
110
D P maximum differential pressure
D P = 6, 10, 15, 20, 40, 55, 70, 90, 110 bar
½", ¾", 1", 1½", 2", 3" or DN15, DN20, DN25, DN40, DN50, DN80
Size
=
3"
Screwed
= BSP or NPT
Connections
Socket weld
= According to ASME B 16.11
ASME Class 300
ASME = ASME Class 150, 300, 600, 900, (*1500 available on request)
Flanged
EN 1092 = PN16, PN25, PN40, PN63, PN100
Blank = Standard
NACE = NACE compliancy
Optional extras
Check valve Please note that this option is only available for units that have a D P maximum differential pressure of 40 bar and above - See above.
CV =
IBV product selection example:
IBV
-
C -
116 -
110 -
3"
- ASME Class 300 -
How to order 1 off Spirax Sarco IBV - C - 116 - 110 - 3" - Flanged ASME Class 300 inverted bucket vertical steam trap having a carbon steel body and cover with stainless steel internals. The following will be supplied, if specified, at the time of order placement: 1. A special name-plate when a U-STAMP has been specified.
8.6 48
TI-P067-10 CMGT Issue 4
Page 16 of 17
IBV Series C Carbon Steel Inverted Bucket Vertical Steam Trap
Powered by FlippingBook