Steam traps Inverted bucket
8
Pressure/temperature limits (ISO 6552) - Screwed, Socket weld and Flanged EN1092-1
J
H
G
A
Steam saturation curve
J
H
G
Pressure bar g
The product must not be used in this region or beyond the parameter of the PMA or TMA of the relative end connection. * Please note that the PMO (PS) is limited to the maximum D P of the selected IBV.
Body design conditions
PN100
PMA - Maximum allowable pressure
100 bar g @ 50 °C
TMA - Maximum allowable temperature
425 °C @ 44.9 bar g
Minimum allowable temperature
-46 °C
A-G-G
PN100
* PMO (PS) - Maximum operating pressure for saturated steam service
66 bar g
TMO (TS) - Maximum operating temperature for saturated steam service
283 °C @ 60.4 bar g
Designed for a maximum cold hydraulic test pressure of:
143 bar g
PMA - Maximum allowable pressure
63 bar g @ 50 °C
TMA - Maximum allowable temperature
425 °C @ 28.3 bar g
8.6 56
Minimum allowable temperature
-46 °C
A-H-H
PN63
* PMO (PS) - Maximum operating pressure for saturated steam service
44 bar g
TMO (TS) - Maximum operating temperature for saturated steam service
257 °C @ 29.4 bar g
Designed for a maximum cold hydraulic test pressure of:
90 bar g
PMA - Maximum allowable pressure
40 bar g @ 50 °C
TMA - Maximum allowable temperature
425 °C @ 17.9 bar g
Minimum allowable temperature
-46 °C
A-J-J
PN40
* PMO (PS) - Maximum operating pressure for saturated steam service
29 bar g
TMO (TS) - Maximum operating temperature for saturated steam service
234 °C @ 18.6 bar g
Designed for a maximum cold hydraulic test pressure of:
57.2 bar g
TI-P067-13 CMGT Issue 4
Page 6 of 17
IBV Series C-LF2 Carbon Steel Inverted Bucket Vertical Steam Trap
Powered by FlippingBook