Steam traps Inverted bucket
8
Capacities - DN50 (2") Note: IBV inverted bucket steam traps should be selected for use at the most appropriate working differential pressure and not on the basis of load. Condensate discharge capacities (kg/h) - The discharge capacities in the table are referring to the operating temperature of the saturated steam and the PMO (PS) of the steam trap shall be the relevant D P maximum differential pressure of each specific model. For optimum trap selection you need to know the following criteria: a) The hourly amount of condensate to be discharged, inclusive of the safety factor: x 1.5 for continuous use, x 2 to x 3 for intermittent use. b) The effective differential pressure.
Working example:
The unit of choice would have a D P max. differential pressure of 20 bar which is greater than the upstream pressure. For full product selection and nomenclature follow the guide on page 13.
Condensate discharge = 6000 kg/h
Effective differential pressure = 8 bar Upstream pressure = 10 bar g Backpressure = 2 bar g
Differential pressure psi
1305
15
29
44
58 73 87
145
218 290
435 580 725 870
1015 1595
6 (87)
24250 22046 19841 17637 15432
10 (145) 15 (218)
20 (290)
5.6.59
40 (580)
55 (798)
70 (1015)
13228
90 (1805)
11023
110 (1595)
8818
6613 5511
8.6 62
4409
3306
2204 1984 1764 1543
1323
1102
881
Differential pressure bar (x 100 = kPa)
TI-P067-13 CMGT Issue 4
Page 12 of 17
IBV Series C-LF2 Carbon Steel Inverted Bucket Vertical Steam Trap
Powered by FlippingBook