Steam traps Inverted bucket
8
Dimensions (approximate) in mm (in)
E
E
E
D
D
D
A
B
C
Socket weld
Flanged
Screwed
IBV size
A
B
C
D
E
DN15
½"
260 (10.2) 345 (13.6)
488 (19.2) 616 (24.3) 774 (30.5) 782 (30.8) 1 026 (40.4)
420 (16.5) 530 (20.9)
25 (1)
165 (6.5) 210 (8.3)
DN20
¾"
40 (1.6)
DN25
1"
8.6 64
DN40
1½"
411 (16.2)
650 (25.6)
39 (1.5)
265 (10.4)
DN50
2"
532 (20.9)
850 (33.5)
36 (1.4)
305 (12)
DN80
3"
TI-P067-13 CMGT Issue 4
Page 14 of 17
IBV Series C-LF2 Carbon Steel Inverted Bucket Vertical Steam Trap
Powered by FlippingBook