Steam traps Inverted bucket
8
Weights (approximate) in kg (lb)
BSP + NPT 20 (44) 26 (57) 42 (93) 68 (150) 68 (150) 125 (276)
Flanged ASME Class: Flanged EN 1092: 150 300 600 900 1500* PN16 PN25 PN40 PN63 PN100
Socket weld
IBV size
18 (40) 24 (53) 39 (86)
20 (44) 26 (57) 42 (93)
20 (44) 28 (62) 44 (97)
20 (44) 28 (62) 44 (97)
22 (49) 30 (66)
22 (49) 30 (66)
20 (44) 28 (62) 42 (93)
20 (44) 28 (62) 42 (93)
20 (44) 28 (62) 42 (93)
20 (44) 28 (62) 42 (93)
22 (49) 30 (66)
DN15
½"
DN20
¾"
48 (106) 78 (172) 88 (194) 152 (335)
48 (106) 78 (172) 88 (194) 162 (357)
46 (101) 74 (163) 78 (172) 138 (304)
DN25
1"
65 (143) 65 (143) 120 (265)
70 (154) 72 (159) 132 (291)
72 (159) 74 (163) 136 (300)
72 (159) 76 (168) 138 (304)
70 (154) 72 (159) 130 (287)
70 (154) 72 (159) 130 (287)
70 (154) 72 (159) 130 (287)
70 (154) 74 (159) 134 (295)
DN40
1½"
DN50
2"
DN80
3"
* on request
IBV product nomenclature and selection guide: Please note that other units are available on request to suit the specifics of a particular process application. Series Z = Alloy steel
Z
5.7.1
PMO @ Saturated steam temperature for the body rating
Alloy steel
123 bar g = ASME Class 900 body
123
110
D P maximum differential pressure
D P = 6, 10, 15, 20, 40, 55, 70, 90, 110 bar
½", ¾", 1", 1½", 2", 3" or DN15, DN20, DN25, DN40, DN50, DN80
Size
=
3"
8.6 83
Screwed
= BSP or NPT
Connections
Socket weld
= According to ASME B 16.11
ASME Class 300
ASME = ASME Class 150, 300, 600, 900, (*1500 available on request)
Flanged
EN 1092 = PN16, PN25, PN40, PN63, PN100
Blank = Standard
NACE = NACE compliancy
Optional extras
Check valve Please note that this option is only available for units that have a D P maximum differential pressure of 40 bar and above - See above.
CV =
IBV product selection example:
IBV
-
Z - 123 -
110 -
3"
- ASME Class 300 -
TI-P067-15 CMGT Issue 5
Page 15 of 17
IBV Series Z Alloy Steel Inverted Bucket Vertical Steam Trap
Powered by FlippingBook