UK Product Handbook 2026 - Volume 2

Certification and Approvals Radio: Complies to EN 300 328 V2.1.1 FCC CFR 47 part 15.247 EMC Emissions and immunity: Steam traps Steam trap management

8

- EN 61326 -1: 2013 - EN 61326-2-1: 2013 - EN 61326-2-3: 2013

Safety: - Complies with IEC / EN 61010 1 2010 (third edition) CSA 22.2. Hazard area approvals: - IECEx certification and ATEX intrinsic safety certification.

- IECEx certificate : IECEx SIR 15.0070X - ATEX certificate : Sira 15ATEX2197X

Associated equipment: - ISA100.11a compliant gateway (not supplied). - Infrared network configuration tool (not supplied).

Sizes and pipe connections The STAPS wireless monitoring system is suitable for connecting to pipework up to 100 mm (4"), via an adjustable clamp.

5.1.37

Options - +4 dBi Antenna with 3 m (9.84 ft) RF cable. Contact Spirax Sarco for model reference. - Heat Shield Kit, see required usage in Technical information.

8.1 40

TI-P014-22 EMM Issue 6

Page 2 of 7

STAPS Wireless Head Unit for ISA100.11a applications

Powered by