Steam traps Thermodynamic
8
REARRANGE TO USE IMAGE FROM COVER, AS IS 100% AND BIGGER
Materials
A TD32F is shown below
2 1
3
8
The TD32FALC version is identified by the groove in the cap
2 3
1
The TD32FA and TD32FALC have an anti-air-binding disc
3
4
6 5
5.7.16
No.
Part
Material
1 2 3 4
Body
Stainless steel
ASTM A743 CA-40
Cap
Stainless steel
AISI 416
Disc
Stainless steel
BS 1449 420 S45
Strainer screen ASTM A240 316L Note: The TD32FA and TDFALC are fitted with a 100 mesh stainless steel screen. All other versions have a 0.8 mm perforated screen. 5 Strainer cap Stainless steel AISI 416 6 Strainer cap gasket Stainless steel BS 1449 304 S16 7 Insulating cover (optional extra for the DN15 and DN20 only) Aluminium 8 Flanges Steel DIN 17243 C22.8 Ws 1.0460 Stainless steel
8.7 19
TI-P068-17 CMGT Issue 8
Page 3 of 5
TD32F Flanged Thermodynamic Steam Trap
Powered by FlippingBook