Steam traps Thermodynamic
8
Safety information, installation and maintenance For full details see the Installation and Maintenance Instructions (IM-P068-26) supplied with the product. Installation note: The TD32F is designed for installation with the capsule in a horizontal plane with the cover at the top. It is recommended that a non-return valve is fitted when discharging condensate into return lines where backpressure is experienced. It is also recommended that a diffuser is fitted when discharging to atmosphere. For ease and maintenance, consideration should be given to fitting isolation valves upstream and downstream of the steam trap. Disposal The product is recyclable. No ecological hazard is anticipated with the disposal of this product, providing due care is taken. How to order Example: 1 off DN15 Spirax Sarco TD32FALC low capacity steam trap with flanged PN40 connections and having an integral strainer screen and anti-air-binding disc fitted.
Spare parts The spare parts available are shown in heavy outline. Parts drawn in a grey line are not supplied as spares. Available spares Disc for TD32F or TD32FLC (packet of 3) 3 Disc, strainer screen and gasket for TD32FA or TD32FALC 3, 4, 6 Strainer screen and gasket 4, 6 Strainer cap gasket (packet of 3) 6 Insulating cover (for the DN15 and DN20 only) 7
7
5.7.18
*2
How to order spares Always order spares by using the description given in the column headed 'Available spares' and state the size and type of trap. Example: 1 - Strainer screen for a DN15 Spirax Sarco TD32F thermodynamic steam trap.
3
8.7 21
*Note: Items 2 and 5 are not available as spares.
Recommended tightening torques
4
or mm
6
Item Part
N m
DN15LC, 20LC, 25LC 36 A/F
135 - 150
*5
DN15
41 A/F
180 - 200
2
DN20
41 A/F
180 - 200
DN25
55 A/F
250 - 275
5
32 A/F
170 - 190
TI-P068-17 CMGT Issue 8
Page 5 of 5
TD32F Flanged Thermodynamic Steam Trap
Powered by FlippingBook