Steam traps Thermodynamic
8
Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2025
TI-P068-22 CMGT Issue 7
TD42 Thermodynamic Steam Trap
Description The TD42 is a maintainable thermodynamic steam trap. The TD42LC is specifically designed for relatively small condensate load and is, therefore, ideal for mains drainage applications. Standards This product fully complies with the requirements of the European Pressure Equipment Directive 2014/68/EU. Certification This product is available with a manufacturer’s Typical Test Report. Note: All certification/inspection requirements must be stated at the time of order placement.
Sizes and pipe connections 3/8 ", ½" LC - Low Capacity, ½" and ¾" screwed BSP T Rp (ISO 7-1) or NPT.
5.7.20
Optional extras Insulating cover: to prevent the trap being unduly influenced by excessive heat loss such as when subjected to low outside temperatures, wind, rain, etc. Integral blowdown valve: a BDV1 or BDV2 can be fitted to the strainer cap, alternatively the strainer cap can be drilled, tapped and plugged 3/8 " BSP T Rp (ISO 7-1) or NPT.
2 3
1
8.7 23
4
5 6
Materials No. Part
No.
Part
Material
Material
5
1 2 3 4
Strainer cap Stainless steel
AISI 416
Body
Stainless steel ASTM A743 Gr. CA 40
Strainer cap gasket
Cap
Stainless steel
AISI 416
6
Stainless steel
BS 1449 304 S16
Disc
Stainless steel
BS 1449 420 S45
Insulating cover (optional extra)
7
Aluminium
Strainer screen Stainless steel
BS 1449 304 S16
TI-P068-22 CMGT Issue 7
Page 1 of 4
TD42 Thermodynamic Steam Trap
Powered by FlippingBook