Product Handbook 2026 - Volume 2

Steam traps Thermodynamic

8

Dimensions/weights (approximate) in mm and kg

Withdrawal distance for insulating cover

H

L

Withdrawal distance for screen

B

K

J

A

E

Withdrawal distance for cap

G

5.7.22

Size

A

B

E

G

H

J

K

L

Weight

3/8 "

41

78

55

85

41

57

57

38

0.75

½"LC

41

78

55

85

41

57

57

38

0.75

½" ¾"

41

78

55

85

41

57

57

38

0.80

47

90

60

100

41

63

57

38

1.00

Safety information, installation and maintenance For full details see the Installation and Maintenance Instructions (IM-P068-24) supplied with the product. Installation note The TD42 is designed for installation with the capsule in a horizontal plane with the cover at the top. It is recommended that a non-return valve is fitted when discharging condensate into return lines where backpressure is experienced. It is also recommended that a diffuser is fitted when discharging to atmosphere. For ease and maintenance, consideration should be given to fitting isolation valves upstream and downstream of the steam trap. Disposal The product is recyclable. No ecological hazard is anticipated with the disposal of this product, providing due care is taken.

8.7 25

How to order Example: 1 off ½" Spirax Sarco TD42 thermodynamic steam trap having screwed BSP T Rp (ISO 7-1) connections.

TI-P068-22 CMGT Issue 7

Page 3 of 4

TD42 Thermodynamic Steam Trap

Powered by