Steam traps Thermodynamic
8
Materials
3
2
1
4
6
5
3
Anti-air-binding disc
No.
Part
Material
1 2
Body
Stainless steel
ASTM A743 Gr. CA 40 F
Cap
Stainless steel
AISI 416
8.7 28
Stainless steel Bi-metal
3
Disc
BS 1449 420 S45
4 5 6 7
Strainer screen
Stainless steel
BS 1449 304 S16
Strainer cap
Stainless steel
AISI 416
Strainer cap gasket
Stainless steel
BS 1449 304 S16
Insulating cover (optional extra)
Aluminium
TI-P151-04 CMGT Issue 7
Page 2 of 5
TD42A Thermodynamic Steam Trap
Powered by FlippingBook