Product Handbook 2026 - Volume 2

Steam traps Steam trap management

8

Heat shield usage against temperature Ambient temperature

Maximum process temperature

Heat shield Required

Orientation

-20 °C to 65 °C (-4 to 149 °F) -20 °C to 70 °C (-4 to 158 °F) -20 °C to 70 °C (-4 to 158 °F) -20 °C to 65 °C (-4 to 149 °F) -20 °C to 60 °C (-4 to 140 °F)

427 °C (801 °F) 270 °C (518 °F) 150 °C (302 °F) 250 °C (482 °F) 350 °C (662 °F)

Yes

0° to 45°

No

45° to 90°

How does the STAPS ISA100 wireless steam trap monitoring system work? A head unit assembly mounted on the pipe upstream of the trap to be monitored 'listens' to the sound signature of the trap in operation. This sound signature is categorized and a steam loss value is calculated and transmitted via an ISA100, 2.4 GHz wireless network to an ISA100 wireless compliant gateway (Not Supplied). Each STAPS head unit is powered by a long life Lithium battery (typical battery life of over 3 years).

5.1.40

8.1 43

TI-P014-22 EMM Issue 6

Page 5 of 7

STAPS Wireless Head Unit for ISA100.11a applications

Powered by