Steam traps Thermodynamic
8
Capacities
Differential pressure psi (x 6.89 = kPa)
10.1 14.5
29 43.5 58 72.5
145
290 435 609
4409
2204
1102 881 661 440
220
110
Differential pressure bar (x 100 = kPa)
Dimensions/weights (approximate) in mm (inches)and kg (lbs)
L Withdrawal distance for insulating cover
Withdrawal distance for cap H
B K
J
A
8.7 36
E
G Withdrawal distance for screen
A Weight mm inches mm inches mm inches mm inches mm inches mm inches mm inches mm inches kg lbs B E G H J K L
Size
3/8 " ½" ¾"
L
0.80 1.76
41 1.61 78 3.07 55 2.17 85 3.35
L
52 2.05
0.75 1.65
20 0.79
L 44 1.73 85 3.35 60 2.36
0.95 2.09
100 3.94
57 2.24 38 1.50
1"
L 48 1.90 95 3.74 65 2.56
58 2.28
1.50 3.31
½"
H 41 1.61 78 3.07 55 2.17 85 3.35
57 2.24
0.80 1.76
¾"
H 47 1.85 90 3.54 60 2.36
41 1.61
63 2.48
1.00 2.20
100 3.94
1"
H 53 2.09 96 3.78 66 2.60
-
-
-
1.50 3.31
TI-S01-03 CMGT Issue 12
Page 4 of 5
TD42L and TD42H Thermodynamic Steam Traps
Powered by FlippingBook