Steam traps Thermodynamic
8
Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2025
TI-P012-03 CMGT Issue 1
TD42SLT Thermodynamic Steam Traps
Description The TD42SLT is a thermodynamic steam trap with forged steel body and socket weld ends, suitable for low temperature applications down to -46 °C. A full range of lower capacity traps ( ½ " - 1") designated TD42SLT LC are available for applications such as mains drainage or tracing. Standards This product fully complies with the requirements of the European Pressure Equipment Directive 2014/68/EU. Certification This product is available with certification to EN 10204 3.1. Note: All certification/inspection requirements must be stated at the time of order placement.
Sizes and pipe connections ½ "LC, ¾ "LC, 1"LC, ½ ", ¾ " and 1" socket weld ends to: ASME (ANSI) B 16.11 Schedule 80 / BS 3799 Class 3000 lb.
Optional extra Insulating cover To prevent the trap being unduly influenced by excessive heat loss such as when subjected to low outside temperatures, wind, rain etc.
8.7 39
TI-P012-03 CMGT Issue 1
Page 1 of 5
TD42SLT Thermodynamic Steam Trap
Powered by FlippingBook