UK Product Handbook 2026 - Volume 2

Dimensions / weights (approximate) in inches (mm) and lb (kg) Steam traps Steam trap management

8

A

G

H

B

I

C

F

J

K

E

D

F

L

Size

A B C

D

E

F

G H I

J

K L Weight

50 (1.97") 56 (2.2") 64 (2.5") 74 (2.9")

DN15 - ½"

DN20 - ¾"

87 (3.4")

29 (1.14")

50 (1.97")

DN25 - 1"

180 (7.09")

110 (4.33")

150 (5.91")

42 (1.7")

110 (4.33")

154 (6.06")

284 (11.2")

154 (6.06")

2.3 kg (5.1 lb)

DN32 - 1¼"

DN40 - 1½"

8.1 44

DN50 - 2" DN65 - 2½" DN80 - 3" DN100 - 4"

46 (1.8")

85 (3.3")

90 (3.5")

STS17.2

Safety information, installation and maintenance For full details see the Installation and Maintenance Instructions (IM-P014-23) supplied with the product. Disposal: - The Lithium Thionyl Chloride battery must be disposed of in line with local legislation. It must be remembered that battery hazards remain even when the cells are discharged. - The Piezo sensor should be disposed of in line with local lead disposal guidelines. No other ecological hazard is anticipated with the disposal of this product. It should be disposed of within the local recycling procedures.

How to order Contact your local Spirax Sarco representative to arrange a site survey and installations.

TI-P014-22 EMM Issue 6

Page 6 of 7

STAPS Wireless Head Unit for ISA100.11a applications

Powered by