Product Handbook 2026 - Volume 2

Steam traps Thermodynamic

8

Dimensions/weights (approximate) in mm and kg

H Withdrawal distance for insulating cover

E Withdrawal distance for cap

B

G

F

A

D Withdrawal distance for screen

C

Size

A

B

C

D

E

F

G

H

Weight

½"

41

76

46

71

20

57

57

38

0.80

5.7.35

½" LC

40

76

46

71

20

57

57

38

0.75

¾"

47

78

47

72

20

63

57

38

1.00

¾" LC

44

78

47

72

20

57

57

38

1.00

1"

53

92

52

77

25

63

70

38

1.50

1" LC

48

92

52

77

20

60

57

38

1.50

Safety information, installation and maintenance For full details see the Installation and Maintenance Instructions (IM-P068-37) supplied with the product. Installation note The TD42S2 should be installed preferably in the horizontal position. However it can also be installed and operate in other orientations. Disposal This product is recyclable. No ecological hazard is anticipated with the disposal of this product providing due care is taken.

8.7 48

How to order Example: 1 off Spirax Sarco ½ " TD42S2LC thermodynamic steam trap fitted with an insulating cover for outside weather protection and having socket weld end connections.

TI-P068-07 CMGT Issue 13

Page 4 of 5

TD42S2 Thermodynamic Steam Trap

Powered by