Steam traps Thermodynamic
8
Spare parts The spare parts available are shown in solid outline. Parts drawn in a grey line are not supplied as spares. Available spares Disc (packet of 3) 3 Strainer screen and gasket 4, 6 Strainer cap gasket (packet of 3) 6 Insulating cover 7
How to order spares Always order spares by using the description given in the column headed 'Available spares' and state the size and type of trap. Example: 1 off Strainer screen and gasket for a Spirax Sarco ½" TD42SLT thermodynamic steam trap.
7
2
3
8.7 55
Recommended tightening torques
or mm
Item Part
N m
½" LC
36 A/F
87 - 97
¾" LC
36 A/F
87 - 97
4 6
1" LC
36 A/F
87 - 97
2
½"
41 A/F
100 - 110
¾"
41 A/F
100 - 110
1"
55 A/F
140 - 160
5
(all sizes)
27 A/F
M24
120 - 135
5
TI-P012-03 CMGT Issue 1
Page 5 of 5
TD42SLT Thermodynamic Steam Trap
Powered by FlippingBook