Product Handbook 2026 - Volume 2

Steam traps Thermodynamic

8

Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2025

TI-P187-02 CMGT Issue 11

Description The TDS46M is a stainless steel, thermodynamic steam trap that has been specifically designed for low capacity applications up to 46 bar g (667 psi g) (where pipe connections permit). As standard the unit is available with either screwed, socket weld or flanged connections. TDS46M benefits: - Integral strainer. TDS46M Stainless Steel Thermodynamic Steam Trap with Maintainable Seat

- Integral air vent. - Insulation cap. - Replaceable seat.

Optional extras At extra cost a BDV1 integral blowdown valve can be pre-fitted to the strainer cap, please specify at the time of order placement. Standards This product fully complies with the requirements of the European Pressure Equipment Directive 2014/68/EU. Certification These products are available with certification to EN 10204 3.1. Note: All certification/inspection requirements must be specified at the time of order placement.

5.7.44

Flanged

8.7 67

Screwed

Optional extra BDV1 integral blowdown valve

Sizes and pipe connections ½", ¾" and 1" screwed BSP T Rp (ISO 7-1) or NPT.

½", ¾" and 1" socket weld ends to BS 3799 Class 3000 lb. DN15, DN20 and DN25 integrally flanged EN 1092 PN40, PN100 and ASME class 150, ASME class 300 or ASME class 600.

TI-P187-02 CMGT Issue 11

Page 1 of 7

TDS46M Thermodynamic Steam Trap with Maintainable Seat

Powered by