Steam traps Thermodynamic
8
Materials
Flanged
2 3 4 7 6
5
8
9
1 Screwed
10
11
Optional extra BDV1 integral blowdown valve See spare parts for details on how to order. Alternatively please specify at the time of order placement.
8.7 68
No.
Part
Material
1 2 3 4 5 6 7 8
Body
Stainless steel
1.4308/ASTM A351 CF8
Top cap
Stainless steel (ENP coated)
1.4301/ASTM A479 304
Insulating cover
Stainless steel
EN 10088-1 1.4301
Disc
Hardened steel
1.2379
Seat
Hardened steel
1.2379
Bimetal ring
Bimetal
Support
Stainless steel
AISI 304
Seat gasket
Graphite foil
9
Strainer screen
Stainless steel
ASTM A478 316L
10
Strainer cap gasket
Stainless steel
AISI 304
11
Strainer cap
Stainless steel (ENP coated)
1.4308/ASTM A351 CF8
TI-P187-02 CMGT Issue 11
Page 2 of 7
TDS46M Thermodynamic Steam Trap with Maintainable Seat
Powered by FlippingBook