Steam traps Thermodynamic
8
Dimensions (approximate) in mm (in)
F
F
Ø C
Ø C
Screwed and Socket weld
Flanged
A
A
D
D
E
B
B
E
A
B
C D
E
F
Size
Screwed Socket weld
Flanged
Withdrawal distance
Withdrawal distance
5.7.46
PN40 ASME 150, 300, 600
PN100
58 (2.28) 61 (2.40) 65 (2.56)
78 (3.07)
59 (2.32) 63 (2.48) 67 (2.64)
½" DN15
210 (8.27)
92 (3.62)
150 (5.91)
61 (2.40)
40 (1.57)
30 (1.18)
¾" DN20
95 (3.74)
230 (9.06)
1" DN25
8.7 71
Weights (approximate) in kg (lbs)
Flanged
Size
Screwed Socket weld
ASME 150
ASME 300
ASME 600
PN40
PN100
1.38 (3.04) 1.64 (3.62) 1.90 (4.19)
1.49 (3.28) 1.64 (3.62) 1.90 (4.19)
2.46 (5.42) 3.16 (6.97) 4.16 (9.17)
2.96 (6.53) 4.06 (8.95) 5.16 (11.4)
3.06 (6.75) 4.26 (9.39) 5.46 (12.0)
3.06 (6.75) 3.96 (8.73) 4.86 (10.7)
4.36 (9.61) 6.26 (13.8) 8.16 (18.0)
½" DN15
¾" DN20
1" DN25
TI-P187-02 CMGT Issue 11
Page 5 of 7
TDS46M Thermodynamic Steam Trap with Maintainable Seat
Powered by FlippingBook