Product Handbook 2026 - Volume 2

Steam traps Thermodynamic

8

Materials

13

14

7

2 4

8

3

UTDS46M shown connected to a PC10HP pipeline connector

6 1 5

15 16

17 12

9

10

11

No.

Part

Material

1 2 3 4 5 6 7 8

Body

Stainless steel

1.4308/ASTM A351 CF8

Top cap

Stainless steel

1.4301 / ASTM A479 304

Insulating cover

Stainless steel

EN 10088-1 1.4301

Disc

Hardened steel

1.2379

8.7 77

Seat

Hardened steel

1.2379

Bimetal ring

Bimetal

Support

Stainless steel

AISI 304

Seat gasket

Graphite foil

9

Strainer screen

Stainless steel

ASTM A478 316L

10

Strainer cap gasket

Stainless steel

AISI 304

11

Strainer cap

Stainless steel

1.4308/ASTM A351 CF8

12 13 14 15 16

Flange

Steel - ELNP

ASTM A193 B7

Screws

Steel

ASTM A193 B7

Inner gasket

Graphite / stainless steel laminate

AISI 316 strip

Outer gasket

Graphite / stainless steel laminate

AISI 316 strip

Split ring

Stainless Steel

ASTM A240 304

17

Crescent ring

Carbon spring steel

TI-P187-03 CMGT Issue 7

Page 3 of 6

UTDS46M Stainless Steel Thermodynamic Steam Trap for use with Pipeline Connectors

Powered by