Steam traps Thermodynamic
8
Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2024
TI-P068-18 CMGT Issue 6
TD52M, TD52MLC, TD52MA and TD52MLCA Thermodynamic Steam Traps
5.7.50
Anti-air-binding disc
Description The TD52M is a maintainable thermodynamic steam trap manufactured in stainless steel specifically designed for relatively small condensate loads, such as steam mains drainage. For very low condensate loads, a low capacity version is available. This version is designated by the letters LC e.g.: TD52MLC . For those applications where the release of air is a concern an anti-air-binding disc is available. This version is designated by the letter A, e.g.: TD52MA and TD52MLCA . Optional extra An insulating cover is available to prevent the trap being unduly influenced by excessive heat loss such as when subjected to low outside temperatures, wind, rain etc. Not available for the 1" size.
8.7 83
Standards These products fully comply with the requirements of the European Pressure Equipment Directive 2014/68/EU. Certification These products are available with certification to EN 10204 3.1. Note: All certification/inspection requirements must be stated at the time of order placement. Sizes and pipe connections
TD52M and TD52MA
¼" ", ½", ¾" and 1"
Screwed BSP T Rp (ISO 7-1) or NPT
TD52MLC and TD52MLCA
½"
TI-P068-18 CMGT Issue 6
Page 1 of 4
TD52M, TD52MLC, TD52MA and TD52MLCA Thermodynamic Steam Traps
Powered by FlippingBook